Vimba CL Config TL Release Notes
Version: 2.0.0
Components and Version Reference
Component |
Version |
|---|---|
CL Config Transport Layer (VimbaCLConfigTL.cti) |
2.0.0 |
Hardware Requirements
PC or laptop with 1 GHz x86 processor or better.
Additionally, a built-in Camera Link frame grabber is required. The Vimba Camera Link Config TL provides a Clallserial.dll, which connects with the Clserxxx.dll of GenICam-compliant frame grabbers.
Installation
The Vimba CL Config Transport Layer is part of the Vimba X SDK.
Changes and release history
Changes in version 2.0.0
First release in Vimba X SDK (migrated from Vimba)
Changes in version 1.2.0:
GenTL 1.5 support
Vimba version 3.1: updated supported operating systems
Vimba version 6.0: updated supported operating systems (see Vimba for Windows release notes)
Changes in version 1.0.2:
Fixed API crash when TL is loaded without hardware
General improvements
Changes in version 1.0.1:
Minor fixes