Compatibility#

Vimba X is Allied Vision’s fully GenICam-compliant SDK.

  • You can use GenICam-compliant cameras and transport layers for all camera interfaces from all manufacturers.

  • Usage with cameras and TLs from third-party vendors is free of charge. You don’t need any additional licenses.

  • Advanced configuration of devices such as frame grabbers and of the TLs is possible.

  • Additionally to GenICam-compliant features, Vimba X supports legacy chunk and event features of Manta, Mako, Goldeye, and Prosilica GigE cameras.

  • Tested operating systems are listed in the Release Notes.

Note

Alvium MIPI camera users: The camera driver must be installed before using Vimba. It is available at:

alliedvision

Note

FireWire (IEEE 1394) is not supported because this interface is not GenICam-compliant.